Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE211BRHKPS | N/A 2 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE211BRHRSS | N/A 2 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE211BXH | N/A 2 11/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A |
| MSE211BXHATL | N/A 2 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A |
| MSE211BXHFS | N/A 2 11/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A |
| MSE211BXHHTPS | N/A 2 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A |
| MSE211BXHKPS | N/A 2 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A |
| MSE211BXHRSS | N/A 2 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A |
| LSE212BRH | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A |
| LSE212BRHATL | N/A 2 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A |
| LSE212BRHFS | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A |
| LSE212BRHHTPS | N/A 2 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A |
| LSE212BRHKPS | N/A 2 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A |
| LSE212BRHRSS | N/A 2 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A |
| LSE212BXH | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A |
| LSE212BXHATL | N/A 2 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A |
| LSE212BXHFS | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A |
| LSE212BXHHTPS | N/A 2 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A |
| LSE212BXHKPS | N/A 2 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A |
| LSE212BXHRSS | N/A 2 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A |
| MSE212BRH | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE212BRHATL | N/A 2 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE212BRHFS | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE212BRHHTPS | N/A 2 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE212BRHKPS | N/A 2 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |