Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
 1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM35BRHATL N/A 35 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD
LSM35BRHFS N/A 35 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD
LSM35BRHHTPS N/A 35 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD
LSM35BRHKPS N/A 35 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD
LSM35BRHRSS N/A 35 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD
LSM35BXH N/A 35 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD
LSM35BXHATL N/A 35 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD
LSM35BXHFS N/A 35 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD
LSM35BXHHTPS N/A 35 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD
LSM35BXHKPS N/A 35 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD
LSM35BXHRSS N/A 35 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD
LSE107BRH N/A 1 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD
LSE107BRHATL N/A 1 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD
LSE107BRHFS N/A 1 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD
LSE107BRHHTPS N/A 1 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD
LSE107BRHKPS N/A 1 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD
LSE107BRHRSS N/A 1 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD
LSE107BXH N/A 1 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD
LSE107BXHATL N/A 1 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD
LSE107BXHFS N/A 1 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD
LSE107BXHHTPS N/A 1 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD
LSE107BXHKPS N/A 1 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD
LSE107BXHRSS N/A 1 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD
LSE108BRH N/A 1 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD
LSE108BRHATL N/A 1 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD
Unit of Measure
 1 2 3 4 5 »