Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM80BXHKPS | N/A 80 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A |
| MSM80BXHRSS | N/A 80 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A |
| LSE303BRH | N/A 3 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A |
| LSE303BRHATL | N/A 3 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A |
| LSE303BRHFS | N/A 3 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A |
| LSE303BRHHTPS | N/A 3 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A |
| LSE303BRHKPS | N/A 3 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A |
| LSE303BRHRSS | N/A 3 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A |
| LSE303BXH | N/A 3 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A |
| LSE303BXHATL | N/A 3 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A |
| LSE303BXHFS | N/A 3 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A |
| LSE303BXHHTPS | N/A 3 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A |
| LSE303BXHKPS | N/A 3 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A |
| LSE303BXHRSS | N/A 3 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A |
| MSE303BRH | N/A 3 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSE303BRHATL | N/A 3 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSE303BRHFS | N/A 3 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSE303BRHHTPS | N/A 3 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSE303BRHKPS | N/A 3 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSE303BRHRSS | N/A 3 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSE303BXH | N/A 3 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A |
| MSE303BXHATL | N/A 3 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A |
| MSE303BXHFS | N/A 3 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A |
| MSE303BXHHTPS | N/A 3 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A |
| MSE303BXHKPS | N/A 3 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A |