Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE115BXH N/A 1 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A N/A 4630 rpm N/A CAD
LSE115BXHATL N/A 1 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A N/A 4630 rpm N/A CAD
LSE115BXHFS N/A 1 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A N/A 4630 rpm N/A CAD
LSE115BXHHTPS N/A 1 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A N/A 4630 rpm N/A CAD
LSE115BXHKPS N/A 1 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A N/A 4630 rpm N/A CAD
LSE115BXHRSS N/A 1 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A N/A 4630 rpm N/A CAD
MSE115BRH N/A 1 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A 1394 lbf6200 N N/A 4350 rpm N/A CAD
MSE115BRHATL N/A 1 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A 1394 lbf6200 N N/A 4350 rpm N/A CAD
MSE115BRHFS N/A 1 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A 1394 lbf6200 N N/A 4350 rpm N/A CAD
MSE115BRHHTPS N/A 1 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A 1394 lbf6200 N N/A 4350 rpm N/A CAD
MSE115BRHKPS N/A 1 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A 1394 lbf6200 N N/A 4350 rpm N/A CAD
MSE115BRHRSS N/A 1 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A 1394 lbf6200 N N/A 4350 rpm N/A CAD
MSE115BXH N/A 1 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A N/A 4350 rpm N/A CAD
MSE115BXHATL N/A 1 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A N/A 4350 rpm N/A CAD
MSE115BXHFS N/A 1 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A N/A 4350 rpm N/A CAD
MSE115BXHHTPS N/A 1 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A N/A 4350 rpm N/A CAD
MSE115BXHKPS N/A 1 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A N/A 4350 rpm N/A CAD
MSE115BXHRSS N/A 1 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 27202 lbf121000 N N/A 28551 lbf127000 N N/A N/A 4350 rpm N/A CAD
LSM50BRH N/A 50 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD
LSM50BRHATL N/A 50 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD
LSM50BRHFS N/A 50 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD
LSM50BRHHTPS N/A 50 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD
LSM50BRHKPS N/A 50 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD
LSM50BRHRSS N/A 50 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD
LSM50BXH N/A 50 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A N/A 4630 rpm N/A CAD
Unit of Measure
« 6 7 8 9 10 »