COMPANY HEADER
Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 101 102 103 104 105 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE808BXHFS N/A 8 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Icon (for items table)
LSE808BXHHTPS N/A 8 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Icon (for items table)
LSE808BXHKPS N/A 8 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Icon (for items table)
LSE808BXHRSS N/A 8 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Icon (for items table)
MSE808BRH N/A 8 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A CAD Icon (for items table)
MSE808BRHATL N/A 8 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A CAD Icon (for items table)
MSE808BRHFS N/A 8 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A CAD Icon (for items table)
MSE808BRHHTPS N/A 8 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A CAD Icon (for items table)
MSE808BRHKPS N/A 8 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A CAD Icon (for items table)
MSE808BRHRSS N/A 8 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A CAD Icon (for items table)
MSE808BXH N/A 8 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A CAD Icon (for items table)
MSE808BXHATL N/A 8 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A CAD Icon (for items table)
MSE808BXHFS N/A 8 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A CAD Icon (for items table)
MSE808BXHHTPS N/A 8 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A CAD Icon (for items table)
MSE808BXHKPS N/A 8 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A CAD Icon (for items table)
MSE808BXHRSS N/A 8 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A CAD Icon (for items table)
LSE808BXHATLE0302 N/A 8 1/2 in N/A Aluminium Triple Labyrinth N/A Marine Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Icon (for items table)
HSM220BRH N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSM220BRHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSM220BRHFS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSM220BRHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSM220BRHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSM220BRHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSM220BXH N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
HSM220BXHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
Unit of Measure
« 101 102 103 104 105 »