Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE814BXHKPS | N/A 8.875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSE814BXHRSS | N/A 8.875 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| MSE814BRH | N/A 8.875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE814BRHATL | N/A 8.875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE814BRHFS | N/A 8.875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE814BRHHTPS | N/A 8.875 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE814BRHKPS | N/A 8.875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE814BRHRSS | N/A 8.875 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE814BXH | N/A 8.875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE814BXHATL | N/A 8.875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE814BXHFS | N/A 8.875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE814BXHHTPS | N/A 8.875 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE814BXHKPS | N/A 8.875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE814BXHRSS | N/A 8.875 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| HSE900BRH | N/A 9 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSE900BRHATL | N/A 9 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSE900BRHFS | N/A 9 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSE900BRHHTPS | N/A 9 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSE900BRHKPS | N/A 9 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSE900BRHRSS | N/A 9 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSE900BXH | N/A 9 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSE900BXHATL | N/A 9 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSE900BXHFS | N/A 9 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSE900BXHHTPS | N/A 9 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSE900BXHKPS | N/A 9 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|