COMPANY HEADER
Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 106 107 108 109 110 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE900BXHRSS N/A 9 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
LSE900BRH N/A 9 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD Icon (for items table)
LSE900BRHATL N/A 9 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD Icon (for items table)
LSE900BRHFS N/A 9 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD Icon (for items table)
LSE900BRHHTPS N/A 9 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD Icon (for items table)
LSE900BRHKPS N/A 9 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD Icon (for items table)
LSE900BRHRSS N/A 9 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A 11016 lbf49000 N N/A 930 rpm N/A CAD Icon (for items table)
LSE900BXH N/A 9 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Icon (for items table)
LSE900BXHATL N/A 9 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Icon (for items table)
LSE900BXHFS N/A 9 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Icon (for items table)
LSE900BXHHTPS N/A 9 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Icon (for items table)
LSE900BXHKPS N/A 9 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Icon (for items table)
LSE900BXHRSS N/A 9 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 159165 lbf708000 N N/A 262577 lbf1168000 N N/A N/A 930 rpm N/A CAD Icon (for items table)
MSE900BRH N/A 9 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A CAD Icon (for items table)
MSE900BRHATL N/A 9 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A CAD Icon (for items table)
MSE900BRHFS N/A 9 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A CAD Icon (for items table)
MSE900BRHHTPS N/A 9 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A CAD Icon (for items table)
MSE900BRHKPS N/A 9 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A CAD Icon (for items table)
MSE900BRHRSS N/A 9 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A 20188 lbf89800 N N/A 850 rpm N/A CAD Icon (for items table)
MSE900BXH N/A 9 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A CAD Icon (for items table)
MSE900BXHATL N/A 9 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A CAD Icon (for items table)
MSE900BXHFS N/A 9 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A CAD Icon (for items table)
MSE900BXHHTPS N/A 9 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A CAD Icon (for items table)
MSE900BXHKPS N/A 9 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A CAD Icon (for items table)
MSE900BXHRSS N/A 9 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 255833 lbf1138000 N N/A 374981 lbf1668000 N N/A N/A 850 rpm N/A CAD Icon (for items table)
Unit of Measure
« 106 107 108 109 110 »