COMPANY HEADER
Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 111 112 113 114 115 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE912BRHHTPS N/A 9.7500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD Icon (for items table)
LSE912BRHKPS N/A 9.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD Icon (for items table)
LSE912BRHRSS N/A 9.7500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD Icon (for items table)
LSE912BXH N/A 9.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD Icon (for items table)
LSE912BXHATL N/A 9.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD Icon (for items table)
LSE912BXHFS N/A 9.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD Icon (for items table)
LSE912BXHHTPS N/A 9.7500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD Icon (for items table)
LSE912BXHKPS N/A 9.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD Icon (for items table)
LSE912BXHRSS N/A 9.7500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD Icon (for items table)
MSE912BRH N/A 9.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A CAD Icon (for items table)
MSE912BRHATL N/A 9.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A CAD Icon (for items table)
MSE912BRHFS N/A 9.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A CAD Icon (for items table)
MSE912BRHHTPS N/A 9.7500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A CAD Icon (for items table)
MSE912BRHKPS N/A 9.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A CAD Icon (for items table)
MSE912BRHRSS N/A 9.7500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A 22211 lbf98800 N N/A 750 rpm N/A CAD Icon (for items table)
MSE912BXH N/A 9.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A CAD Icon (for items table)
MSE912BXHATL N/A 9.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A CAD Icon (for items table)
MSE912BXHFS N/A 9.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A CAD Icon (for items table)
MSE912BXHHTPS N/A 9.7500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A CAD Icon (for items table)
MSE912BXHKPS N/A 9.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A CAD Icon (for items table)
MSE912BXHRSS N/A 9.7500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 304391 lbf1354000 N N/A 475921 lbf2117000 N N/A N/A 750 rpm N/A CAD Icon (for items table)
HSM250BRH N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSM250BRHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSM250BRHFS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSM250BRHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
Unit of Measure
« 111 112 113 114 115 »