Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM250BRHRSS | N/A 250 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM250BXH | N/A 250 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM250BXHATL | N/A 250 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM250BXHFS | N/A 250 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM250BXHHTPS | N/A 250 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM250BXHKPS | N/A 250 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM250BXHRSS | N/A 250 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| HSE1000BRH | N/A 10 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSE1000BRHATL | N/A 10 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSE1000BRHFS | N/A 10 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSE1000BRHHTPS | N/A 10 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSE1000BRHKPS | N/A 10 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSE1000BRHRSS | N/A 10 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSE1000BXH | N/A 10 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE1000BXHATL | N/A 10 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE1000BXHFS | N/A 10 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE1000BXHHTPS | N/A 10 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE1000BXHKPS | N/A 10 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE1000BXHRSS | N/A 10 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| LSE1000BRH | N/A 10 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSE1000BRHATL | N/A 10 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSE1000BRHFS | N/A 10 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSE1000BRHHTPS | N/A 10 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSE1000BRHKPS | N/A 10 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSE1000BRHRSS | N/A 10 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|