Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM270BXHFS | N/A 270 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSM270BXHHTPS | N/A 270 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSM270BXHKPS | N/A 270 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSM270BXHRSS | N/A 270 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| LSE1012BRH | N/A 10.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSE1012BRHATL | N/A 10.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSE1012BRHFS | N/A 10.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSE1012BRHHTPS | N/A 10.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSE1012BRHKPS | N/A 10.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSE1012BRHRSS | N/A 10.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSE1012BXH | N/A 10.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSE1012BXHATL | N/A 10.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSE1012BXHFS | N/A 10.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSE1012BXHHTPS | N/A 10.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSE1012BXHKPS | N/A 10.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSE1012BXHRSS | N/A 10.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| MSE1012BRH | N/A 10.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1012BRHATL | N/A 10.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1012BRHFS | N/A 10.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1012BRHHTPS | N/A 10.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1012BRHKPS | N/A 10.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1012BRHRSS | N/A 10.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1012BXH | N/A 10.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSE1012BXHATL | N/A 10.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSE1012BXHFS | N/A 10.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|