Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM80BXHKPS N/A 80 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSM80BXHRSS N/A 80 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
LSE303BRH N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE303BRHATL N/A 3 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE303BRHFS N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE303BRHHTPS N/A 3 3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE303BRHKPS N/A 3 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE303BRHRSS N/A 3 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE303BXH N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A CAD Icon (for items table)
LSE303BXHATL N/A 3 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A CAD Icon (for items table)
LSE303BXHFS N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A CAD Icon (for items table)
LSE303BXHHTPS N/A 3 3/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A CAD Icon (for items table)
LSE303BXHKPS N/A 3 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A CAD Icon (for items table)
LSE303BXHRSS N/A 3 3/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A CAD Icon (for items table)
MSE303BRH N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSE303BRHATL N/A 3 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSE303BRHFS N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSE303BRHHTPS N/A 3 3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSE303BRHKPS N/A 3 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSE303BRHRSS N/A 3 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSE303BXH N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSE303BXHATL N/A 3 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSE303BXHFS N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSE303BXHHTPS N/A 3 3/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSE303BXHKPS N/A 3 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSE303BXHRSS N/A 3 3/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
LSE304BRH N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE304BRHATL N/A 3 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE304BRHFS N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE304BRHHTPS N/A 3 1/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE304BRHKPS N/A 3 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE304BRHRSS N/A 3 1/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE304BXH N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A CAD Icon (for items table)
LSE304BXHATL N/A 3 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A CAD Icon (for items table)
LSE304BXHFS N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A CAD Icon (for items table)
LSE304BXHHTPS N/A 3 1/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A CAD Icon (for items table)
LSE304BXHKPS N/A 3 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A CAD Icon (for items table)
LSE304BXHRSS N/A 3 1/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A CAD Icon (for items table)
MSE304BRH N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BRHATL N/A 3 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BRHFS N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BRHHTPS N/A 3 1/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BRHKPS N/A 3 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BRHRSS N/A 3 1/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BXH N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BXHATL N/A 3 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BXHFS N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BXHHTPS N/A 3 1/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BXHKPS N/A 3 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BXHRSS N/A 3 1/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »