Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE1012BXHHTPS | N/A 10.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSE1012BXHKPS | N/A 10.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSE1012BXHRSS | N/A 10.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| HSE1100BRH | N/A 11 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A
|
| HSE1100BRHATL | N/A 11 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A
|
| HSE1100BRHFS | N/A 11 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A
|
| HSE1100BRHHTPS | N/A 11 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A
|
| HSE1100BRHKPS | N/A 11 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A
|
| HSE1100BRHRSS | N/A 11 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A
|
| HSE1100BXH | N/A 11 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A
|
| HSE1100BXHATL | N/A 11 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A
|
| HSE1100BXHFS | N/A 11 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A
|
| HSE1100BXHHTPS | N/A 11 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A
|
| HSE1100BXHKPS | N/A 11 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A
|
| HSE1100BXHRSS | N/A 11 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A
|
| LSE1100BRH | N/A 11 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSE1100BRHATL | N/A 11 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSE1100BRHFS | N/A 11 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSE1100BRHHTPS | N/A 11 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSE1100BRHKPS | N/A 11 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSE1100BRHRSS | N/A 11 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSE1100BXH | N/A 11 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSE1100BXHATL | N/A 11 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSE1100BXHFS | N/A 11 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSE1100BXHHTPS | N/A 11 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|