Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE1100BXHKPS | N/A 11 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSE1100BXHRSS | N/A 11 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| MSE1100BRH | N/A 11 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1100BRHATL | N/A 11 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1100BRHFS | N/A 11 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1100BRHHTPS | N/A 11 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1100BRHKPS | N/A 11 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1100BRHRSS | N/A 11 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1100BXH | N/A 11 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSE1100BXHATL | N/A 11 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSE1100BXHFS | N/A 11 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSE1100BXHHTPS | N/A 11 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSE1100BXHKPS | N/A 11 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSE1100BXHRSS | N/A 11 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| LSE1100BXHATLE0302 | N/A 11 in | N/A Aluminium Triple Labyrinth | N/A Marine Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| HSM280BRH | N/A 280 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A
|
| HSM280BRHATL | N/A 280 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A
|
| HSM280BRHFS | N/A 280 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A
|
| HSM280BRHHTPS | N/A 280 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A
|
| HSM280BRHKPS | N/A 280 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A
|
| HSM280BRHRSS | N/A 280 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A
|
| HSM280BXH | N/A 280 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A
|
| HSM280BXHATL | N/A 280 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A
|
| HSM280BXHFS | N/A 280 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A
|
| HSM280BXHHTPS | N/A 280 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A
|