Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM280BXHKPS | N/A 280 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A
|
| HSM280BXHRSS | N/A 280 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A
|
| LSM280BRH | N/A 280 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSM280BRHATL | N/A 280 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSM280BRHFS | N/A 280 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSM280BRHHTPS | N/A 280 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSM280BRHKPS | N/A 280 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSM280BRHRSS | N/A 280 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSM280BXH | N/A 280 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSM280BXHATL | N/A 280 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSM280BXHFS | N/A 280 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSM280BXHHTPS | N/A 280 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSM280BXHKPS | N/A 280 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSM280BXHRSS | N/A 280 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| MSM280BRH | N/A 280 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSM280BRHATL | N/A 280 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSM280BRHFS | N/A 280 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSM280BRHHTPS | N/A 280 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSM280BRHKPS | N/A 280 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSM280BRHRSS | N/A 280 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSM280BXH | N/A 280 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSM280BXHATL | N/A 280 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSM280BXHFS | N/A 280 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSM280BXHHTPS | N/A 280 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSM280BXHKPS | N/A 280 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|