COMPANY HEADER
Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 121 122 123 124 125 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE1108BXHATLE0302 N/A 11 1/2 in N/A Aluminium Triple Labyrinth N/A Marine Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A CAD Icon (for items table)
HSM300BRH N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSM300BRHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSM300BRHFS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSM300BRHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSM300BRHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSM300BRHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSM300BXH N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSM300BXHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSM300BXHFS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSM300BXHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSM300BXHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSM300BXHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
LSM300BRH N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A CAD Icon (for items table)
LSM300BRHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A CAD Icon (for items table)
LSM300BRHFS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A CAD Icon (for items table)
LSM300BRHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A CAD Icon (for items table)
LSM300BRHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A CAD Icon (for items table)
LSM300BRHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A CAD Icon (for items table)
LSM300BXH N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A CAD Icon (for items table)
LSM300BXHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A CAD Icon (for items table)
LSM300BXHFS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A CAD Icon (for items table)
LSM300BXHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A CAD Icon (for items table)
LSM300BXHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A CAD Icon (for items table)
LSM300BXHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A CAD Icon (for items table)
Unit of Measure
« 121 122 123 124 125 »