COMPANY HEADER
Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 121 122 123 124 125 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM300BRH N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table)
MSM300BRHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table)
MSM300BRHFS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table)
MSM300BRHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table)
MSM300BRHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table)
MSM300BRHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A 29000 lbf129000 N N/A 610 rpm N/A CAD Icon (for items table)
MSM300BXH N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table)
MSM300BXHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table)
MSM300BXHFS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table)
MSM300BXHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table)
MSM300BXHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table)
MSM300BXHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 356772 lbf1587000 N N/A 594395 lbf2644000 N N/A N/A 610 rpm N/A CAD Icon (for items table)
HSE1200BRH N/A 12 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BRHATL N/A 12 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BRHFS N/A 12 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BRHHTPS N/A 12 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BRHKPS N/A 12 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BRHRSS N/A 12 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BXH N/A 12 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BXHATL N/A 12 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BXHFS N/A 12 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BXHHTPS N/A 12 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BXHKPS N/A 12 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BXHRSS N/A 12 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
LSE1200BRH N/A 12 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A CAD Icon (for items table)
Unit of Measure
« 121 122 123 124 125 »