Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM305BRHATL | N/A 305 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM305BRHFS | N/A 305 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM305BRHHTPS | N/A 305 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM305BRHKPS | N/A 305 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM305BRHRSS | N/A 305 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM305BXH | N/A 305 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM305BXHATL | N/A 305 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM305BXHFS | N/A 305 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM305BXHHTPS | N/A 305 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM305BXHKPS | N/A 305 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM305BXHRSS | N/A 305 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| MSM305BRH | N/A 305 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSM305BRHATL | N/A 305 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSM305BRHFS | N/A 305 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSM305BRHHTPS | N/A 305 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSM305BRHKPS | N/A 305 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSM305BRHRSS | N/A 305 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSM305BXH | N/A 305 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSM305BXHATL | N/A 305 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSM305BXHFS | N/A 305 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSM305BXHHTPS | N/A 305 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSM305BXHKPS | N/A 305 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSM305BXHRSS | N/A 305 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| LSE1208BRH | N/A 12 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSE1208BRHATL | N/A 12 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|