Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM320BRHHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSM320BRHKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSM320BRHRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSM320BXH | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSM320BXHATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSM320BXHFS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSM320BXHHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSM320BXHKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSM320BXHRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| LSM320BRH | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM320BRHATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM320BRHFS | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM320BRHHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM320BRHKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM320BRHRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM320BXH | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSM320BXHATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSM320BXHFS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSM320BXHHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSM320BXHKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSM320BXHRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| MSM320BRH | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSM320BRHATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSM320BRHFS | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSM320BRHHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|