Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM320BRHKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSM320BRHRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSM320BXH | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSM320BXHATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSM320BXHFS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSM320BXHHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSM320BXHKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSM320BXHRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| LSM330BRH | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM330BRHATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM330BRHFS | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM330BRHHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM330BRHKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM330BRHRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM330BXH | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSM330BXHATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSM330BXHFS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSM330BXHHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSM330BXHKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSM330BXHRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| MSM330BRH | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSM330BRHATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSM330BRHFS | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSM330BRHHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSM330BRHKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|