COMPANY HEADER
Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 131 132 133 134 135 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM340BXHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSM340BXHFS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSM340BXHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSM340BXHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
HSM340BXHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 659814 lbf2935000 N N/A 1117975 lbf4973000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
LSM340BRH N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD Icon (for items table)
LSM340BRHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD Icon (for items table)
LSM340BRHFS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD Icon (for items table)
LSM340BRHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD Icon (for items table)
LSM340BRHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD Icon (for items table)
LSM340BRHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A CAD Icon (for items table)
LSM340BXH N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD Icon (for items table)
LSM340BXHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD Icon (for items table)
LSM340BXHFS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD Icon (for items table)
LSM340BXHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD Icon (for items table)
LSM340BXHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD Icon (for items table)
LSM340BXHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A CAD Icon (for items table)
MSM340BRH N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM340BRHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM340BRHFS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM340BRHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM340BRHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM340BRHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM340BXH N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSM340BXHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
Unit of Measure
« 131 132 133 134 135 »