Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM340BXHFS | N/A 340 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSM340BXHHTPS | N/A 340 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSM340BXHKPS | N/A 340 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSM340BXHRSS | N/A 340 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| LSM350BRH | N/A 350 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSM350BRHATL | N/A 350 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSM350BRHFS | N/A 350 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSM350BRHHTPS | N/A 350 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSM350BRHKPS | N/A 350 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSM350BRHRSS | N/A 350 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSM350BXH | N/A 350 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A
|
| LSM350BXHATL | N/A 350 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A
|
| LSM350BXHFS | N/A 350 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A
|
| LSM350BXHHTPS | N/A 350 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A
|
| LSM350BXHKPS | N/A 350 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A
|
| LSM350BXHRSS | N/A 350 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A
|
| MSM350BRH | N/A 350 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSM350BRHATL | N/A 350 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSM350BRHFS | N/A 350 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSM350BRHHTPS | N/A 350 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSM350BRHKPS | N/A 350 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSM350BRHRSS | N/A 350 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSM350BXH | N/A 350 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSM350BXHATL | N/A 350 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSM350BXHFS | N/A 350 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|