Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM380BRH | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSM380BRHATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSM380BRHFS | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSM380BRHHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSM380BRHKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSM380BRHRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSM380BXH | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSM380BXHATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSM380BXHFS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSM380BXHHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSM380BXHKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSM380BXHRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| LSM380BRH | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A 24819 lbf110400 N | N/A 500 rpm |
N/A
|
| LSM380BRHATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A 24819 lbf110400 N | N/A 500 rpm |
N/A
|
| LSM380BRHFS | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A 24819 lbf110400 N | N/A 500 rpm |
N/A
|
| LSM380BRHHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A 24819 lbf110400 N | N/A 500 rpm |
N/A
|
| LSM380BRHKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A 24819 lbf110400 N | N/A 500 rpm |
N/A
|
| LSM380BRHRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A 24819 lbf110400 N | N/A 500 rpm |
N/A
|
| LSM380BXH | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A | N/A 500 rpm |
N/A
|
| LSM380BXHATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A | N/A 500 rpm |
N/A
|
| LSM380BXHFS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A | N/A 500 rpm |
N/A
|
| LSM380BXHHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A | N/A 500 rpm |
N/A
|
| LSM380BXHKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A | N/A 500 rpm |
N/A
|
| LSM380BXHRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A | N/A 500 rpm |
N/A
|
| MSM380BRH | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A 39207 lbf174400 N | N/A 460 rpm |
N/A
|