Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM380BRHATL | N/A 380 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A 39207 lbf174400 N | N/A 460 rpm |
N/A
|
| MSM380BRHFS | N/A 380 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A 39207 lbf174400 N | N/A 460 rpm |
N/A
|
| MSM380BRHHTPS | N/A 380 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A 39207 lbf174400 N | N/A 460 rpm |
N/A
|
| MSM380BRHKPS | N/A 380 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A 39207 lbf174400 N | N/A 460 rpm |
N/A
|
| MSM380BRHRSS | N/A 380 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A 39207 lbf174400 N | N/A 460 rpm |
N/A
|
| MSM380BXH | N/A 380 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A | N/A 460 rpm |
N/A
|
| MSM380BXHATL | N/A 380 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A | N/A 460 rpm |
N/A
|
| MSM380BXHFS | N/A 380 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A | N/A 460 rpm |
N/A
|
| MSM380BXHHTPS | N/A 380 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A | N/A 460 rpm |
N/A
|
| MSM380BXHKPS | N/A 380 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A | N/A 460 rpm |
N/A
|
| MSM380BXHRSS | N/A 380 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 434106 lbf1931000 N | N/A 791778 lbf3522000 N | N/A | N/A 460 rpm |
N/A
|
| HSE1500BRH | N/A 15 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSE1500BRHATL | N/A 15 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSE1500BRHFS | N/A 15 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSE1500BRHHTPS | N/A 15 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSE1500BRHKPS | N/A 15 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSE1500BRHRSS | N/A 15 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSE1500BXH | N/A 15 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSE1500BXHATL | N/A 15 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSE1500BXHFS | N/A 15 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSE1500BXHHTPS | N/A 15 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSE1500BXHKPS | N/A 15 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSE1500BXHRSS | N/A 15 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| LSE1500BRH | N/A 15 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A 24819 lbf110400 N | N/A 500 rpm |
N/A
|
| LSE1500BRHATL | N/A 15 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A 24819 lbf110400 N | N/A 500 rpm |
N/A
|