Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE207BRHATL | N/A 2 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE207BRHFS | N/A 2 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE207BRHHTPS | N/A 2 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE207BRHKPS | N/A 2 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE207BRHRSS | N/A 2 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE207BXH | N/A 2 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSE207BXHATL | N/A 2 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSE207BXHFS | N/A 2 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSE207BXHHTPS | N/A 2 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSE207BXHKPS | N/A 2 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSE207BXHRSS | N/A 2 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| LSE208BRH | N/A 2 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A
|
| LSE208BRHATL | N/A 2 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A
|
| LSE208BRHFS | N/A 2 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A
|
| LSE208BRHHTPS | N/A 2 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A
|
| LSE208BRHKPS | N/A 2 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A
|
| LSE208BRHRSS | N/A 2 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A
|
| LSE208BXH | N/A 2 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A
|
| LSE208BXHATL | N/A 2 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A
|
| LSE208BXHFS | N/A 2 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A
|
| LSE208BXHHTPS | N/A 2 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A
|
| LSE208BXHKPS | N/A 2 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A
|
| LSE208BXHRSS | N/A 2 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A
|
| MSE208BRH | N/A 2 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE208BRHATL | N/A 2 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|