Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM400BRHHTPS | N/A 400 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSM400BRHKPS | N/A 400 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSM400BRHRSS | N/A 400 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSM400BXH | N/A 400 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSM400BXHATL | N/A 400 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSM400BXHFS | N/A 400 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSM400BXHHTPS | N/A 400 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSM400BXHKPS | N/A 400 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSM400BXHRSS | N/A 400 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| LSM400BRH | N/A 400 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSM400BRHATL | N/A 400 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSM400BRHFS | N/A 400 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSM400BRHHTPS | N/A 400 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSM400BRHKPS | N/A 400 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSM400BRHRSS | N/A 400 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSM400BXH | N/A 400 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSM400BXHATL | N/A 400 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSM400BXHFS | N/A 400 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSM400BXHHTPS | N/A 400 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSM400BXHKPS | N/A 400 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSM400BXHRSS | N/A 400 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| MSM400BRH | N/A 400 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSM400BRHATL | N/A 400 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSM400BRHFS | N/A 400 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSM400BRHHTPS | N/A 400 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|