Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM400BRHKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSM400BRHRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSM400BXH | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSM400BXHATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSM400BXHFS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSM400BXHHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSM400BXHKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSM400BXHRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| HSE1600BRH | N/A 16.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSE1600BRHATL | N/A 16.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSE1600BRHFS | N/A 16.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSE1600BRHHTPS | N/A 16.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSE1600BRHKPS | N/A 16.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSE1600BRHRSS | N/A 16.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A 56382 lbf250800 N | N/A 420 rpm |
N/A
|
| HSE1600BXH | N/A 16.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSE1600BXHATL | N/A 16.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSE1600BXHFS | N/A 16.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSE1600BXHHTPS | N/A 16.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSE1600BXHKPS | N/A 16.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| HSE1600BXHRSS | N/A 16.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 718265 lbf3195000 N | N/A 1177550 lbf5238000 N | N/A | N/A 420 rpm |
N/A
|
| LSE1600BRH | N/A 16.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSE1600BRHATL | N/A 16.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSE1600BRHFS | N/A 16.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSE1600BRHHTPS | N/A 16.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSE1600BRHKPS | N/A 16.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|