Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM440BXHHTPS | N/A 440 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSM440BXHKPS | N/A 440 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSM440BXHRSS | N/A 440 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| LSM440BRH | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSM440BRHATL | N/A 440 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSM440BRHFS | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSM440BRHHTPS | N/A 440 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSM440BRHKPS | N/A 440 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSM440BRHRSS | N/A 440 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSM440BXH | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSM440BXHATL | N/A 440 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSM440BXHFS | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSM440BXHHTPS | N/A 440 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSM440BXHKPS | N/A 440 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSM440BXHRSS | N/A 440 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| MSM440BRH | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM440BRHATL | N/A 440 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM440BRHFS | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM440BRHHTPS | N/A 440 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM440BRHKPS | N/A 440 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM440BRHRSS | N/A 440 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM440BXH | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM440BXHATL | N/A 440 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM440BXHFS | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM440BXHHTPS | N/A 440 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|