Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE1800BXHRSS | N/A 18.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| MSE1800BRH | N/A 18.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSE1800BRHATL | N/A 18.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSE1800BRHFS | N/A 18.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSE1800BRHHTPS | N/A 18.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSE1800BRHKPS | N/A 18.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSE1800BRHRSS | N/A 18.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSE1800BXH | N/A 18.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSE1800BXHATL | N/A 18.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSE1800BXHFS | N/A 18.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSE1800BXHHTPS | N/A 18.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSE1800BXHKPS | N/A 18.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSE1800BXHRSS | N/A 18.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| HSM460BRH | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSM460BRHATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSM460BRHFS | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSM460BRHHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSM460BRHKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSM460BRHRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSM460BXH | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSM460BXHATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSM460BXHFS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSM460BXHHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSM460BXHKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSM460BXHRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|