Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM500BRHHTPS | N/A 500 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A 78009 lbf347000 N | N/A 310 rpm |
N/A
|
| HSM500BRHKPS | N/A 500 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A 78009 lbf347000 N | N/A 310 rpm |
N/A
|
| HSM500BRHRSS | N/A 500 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A 78009 lbf347000 N | N/A 310 rpm |
N/A
|
| HSM500BXH | N/A 500 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A
|
| HSM500BXHATL | N/A 500 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A
|
| HSM500BXHFS | N/A 500 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A
|
| HSM500BXHHTPS | N/A 500 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A
|
| HSM500BXHKPS | N/A 500 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A
|
| HSM500BXHRSS | N/A 500 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A
|
| LSM500BRH | N/A 500 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A
|
| LSM500BRHATL | N/A 500 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A
|
| LSM500BRHFS | N/A 500 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A
|
| LSM500BRHHTPS | N/A 500 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A
|
| LSM500BRHKPS | N/A 500 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A
|
| LSM500BRHRSS | N/A 500 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A
|
| LSM500BXH | N/A 500 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A | N/A 360 rpm |
N/A
|
| LSM500BXHATL | N/A 500 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A | N/A 360 rpm |
N/A
|
| LSM500BXHFS | N/A 500 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A | N/A 360 rpm |
N/A
|
| LSM500BXHHTPS | N/A 500 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A | N/A 360 rpm |
N/A
|
| LSM500BXHKPS | N/A 500 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A | N/A 360 rpm |
N/A
|
| LSM500BXHRSS | N/A 500 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A | N/A 360 rpm |
N/A
|
| MSM500BRH | N/A 500 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A
|
| MSM500BRHATL | N/A 500 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A
|
| MSM500BRHFS | N/A 500 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A
|
| MSM500BRHHTPS | N/A 500 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A
|