COMPANY HEADER
Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 156 157 158 159 160 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE2200BXHKPS N/A 22 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
MSE2200BXHRSS N/A 22 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A CAD Icon (for items table)
HSM560BRH N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A CAD Icon (for items table)
HSM560BRHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A CAD Icon (for items table)
HSM560BRHFS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A CAD Icon (for items table)
HSM560BRHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A CAD Icon (for items table)
HSM560BRHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A CAD Icon (for items table)
HSM560BRHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A 86012 lbf382600 N N/A 280 rpm N/A CAD Icon (for items table)
HSM560BXH N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A CAD Icon (for items table)
HSM560BXHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A CAD Icon (for items table)
HSM560BXHFS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A CAD Icon (for items table)
HSM560BXHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A CAD Icon (for items table)
HSM560BXHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A CAD Icon (for items table)
HSM560BXHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 1077959 lbf4795000 N N/A 2115902 lbf9412000 N N/A N/A 280 rpm N/A CAD Icon (for items table)
LSM560BRH N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM560BRHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM560BRHFS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM560BRHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM560BRHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM560BRHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSM560BXH N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSM560BXHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSM560BXHFS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSM560BXHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSM560BXHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
Unit of Measure
« 156 157 158 159 160 »