Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE2300BRH | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A 64295 lbf286000 N | N/A 300 rpm |
N/A
|
| MSE2300BRHATL | N/A 23.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A 64295 lbf286000 N | N/A 300 rpm |
N/A
|
| MSE2300BRHFS | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A 64295 lbf286000 N | N/A 300 rpm |
N/A
|
| MSE2300BRHHTPS | N/A 23.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A 64295 lbf286000 N | N/A 300 rpm |
N/A
|
| MSE2300BRHKPS | N/A 23.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A 64295 lbf286000 N | N/A 300 rpm |
N/A
|
| MSE2300BRHRSS | N/A 23.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A 64295 lbf286000 N | N/A 300 rpm |
N/A
|
| MSE2300BXH | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A | N/A 300 rpm |
N/A
|
| MSE2300BXHATL | N/A 23.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A | N/A 300 rpm |
N/A
|
| MSE2300BXHFS | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A | N/A 300 rpm |
N/A
|
| MSE2300BXHHTPS | N/A 23.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A | N/A 300 rpm |
N/A
|
| MSE2300BXHKPS | N/A 23.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A | N/A 300 rpm |
N/A
|
| MSE2300BXHRSS | N/A 23.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A | N/A 300 rpm |
N/A
|
| HSM600BRH | N/A 600 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|
| HSM600BRHATL | N/A 600 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|
| HSM600BRHFS | N/A 600 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|
| HSM600BRHHTPS | N/A 600 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|
| HSM600BRHKPS | N/A 600 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|
| HSM600BRHRSS | N/A 600 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|
| HSM600BXH | N/A 600 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A
|
| HSM600BXHATL | N/A 600 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A
|
| HSM600BXHFS | N/A 600 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A
|
| HSM600BXHHTPS | N/A 600 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A
|
| HSM600BXHKPS | N/A 600 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A
|
| HSM600BXHRSS | N/A 600 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A
|
| LSM600BRH | N/A 600 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 373183 lbf1660000 N | N/A 906654 lbf4033000 N | N/A 33002 lbf146800 N | N/A 300 rpm |
N/A
|