Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM100BXHFS N/A 100 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSM100BXHHTPS N/A 100 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSM100BXHKPS N/A 100 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSM100BXHRSS N/A 100 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
HSE315BRH N/A 3 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
HSE315BRHATL N/A 3 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
HSE315BRHFS N/A 3 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
HSE315BRHHTPS N/A 3 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
HSE315BRHKPS N/A 3 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
HSE315BRHRSS N/A 3 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
HSE315BXH N/A 3 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
HSE315BXHATL N/A 3 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
HSE315BXHFS N/A 3 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
HSE315BXHHTPS N/A 3 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
HSE315BXHKPS N/A 3 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
HSE315BXHRSS N/A 3 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
LSE315BRH N/A 3 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A 3596.90 lbf16000 N N/A 2340 rpm N/A CAD Icon (for items table)
LSE315BRHATL N/A 3 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A 3596.90 lbf16000 N N/A 2340 rpm N/A CAD Icon (for items table)
LSE315BRHFS N/A 3 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A 3596.90 lbf16000 N N/A 2340 rpm N/A CAD Icon (for items table)
LSE315BRHHTPS N/A 3 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A 3596.90 lbf16000 N N/A 2340 rpm N/A CAD Icon (for items table)
LSE315BRHKPS N/A 3 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A 3596.90 lbf16000 N N/A 2340 rpm N/A CAD Icon (for items table)
LSE315BRHRSS N/A 3 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A 3596.90 lbf16000 N N/A 2340 rpm N/A CAD Icon (for items table)
LSE315BXH N/A 3 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A N/A 2340 rpm N/A CAD Icon (for items table)
LSE315BXHATL N/A 3 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A N/A 2340 rpm N/A CAD Icon (for items table)
LSE315BXHFS N/A 3 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A N/A 2340 rpm N/A CAD Icon (for items table)
LSE315BXHHTPS N/A 3 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A N/A 2340 rpm N/A CAD Icon (for items table)
LSE315BXHKPS N/A 3 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A N/A 2340 rpm N/A CAD Icon (for items table)
LSE315BXHRSS N/A 3 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A N/A 2340 rpm N/A CAD Icon (for items table)
MSE315BRH N/A 3 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BRHATL N/A 3 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BRHFS N/A 3 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BRHHTPS N/A 3 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BRHKPS N/A 3 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BRHRSS N/A 3 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BXH N/A 3 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BXHATL N/A 3 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BXHFS N/A 3 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BXHHTPS N/A 3 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BXHKPS N/A 3 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BXHRSS N/A 3 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
HSE400BRH N/A 4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
HSE400BRHATL N/A 4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
HSE400BRHFS N/A 4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
HSE400BRHHTPS N/A 4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
HSE400BRHKPS N/A 4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
HSE400BRHRSS N/A 4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
HSE400BXH N/A 4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
HSE400BXHATL N/A 4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
HSE400BXHFS N/A 4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
HSE400BXHHTPS N/A 4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 146800 lbf653000 N N/A 176025 lbf783000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »