Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE212BRHRSS | N/A 2 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A
|
| MSE212BXH | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A
|
| MSE212BXHATL | N/A 2 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A
|
| MSE212BXHFS | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A
|
| MSE212BXHHTPS | N/A 2 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A
|
| MSE212BXHKPS | N/A 2 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A
|
| MSE212BXHRSS | N/A 2 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A
|
| LSM70BRH | N/A 70 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSM70BRHATL | N/A 70 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSM70BRHFS | N/A 70 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSM70BRHHTPS | N/A 70 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSM70BRHKPS | N/A 70 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSM70BRHRSS | N/A 70 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSM70BXH | N/A 70 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSM70BXHATL | N/A 70 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSM70BXHFS | N/A 70 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSM70BXHHTPS | N/A 70 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSM70BXHKPS | N/A 70 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSM70BXHRSS | N/A 70 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| MSM70BRH | N/A 70 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A
|
| MSM70BRHATL | N/A 70 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A
|
| MSM70BRHFS | N/A 70 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A
|
| MSM70BRHHTPS | N/A 70 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A
|
| MSM70BRHKPS | N/A 70 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A
|
| MSM70BRHRSS | N/A 70 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A
|