COMPANY HEADER
Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM75BXHFS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A N/A 3080 rpm N/A CAD Icon (for items table)
MSM75BXHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A N/A 3080 rpm N/A CAD Icon (for items table)
MSM75BXHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A N/A 3080 rpm N/A CAD Icon (for items table)
MSM75BXHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A N/A 3080 rpm N/A CAD Icon (for items table)
LSE300BRH N/A 3 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A CAD Icon (for items table)
LSE300BRHATL N/A 3 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A CAD Icon (for items table)
LSE300BRHFS N/A 3 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A CAD Icon (for items table)
LSE300BRHHTPS N/A 3 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A CAD Icon (for items table)
LSE300BRHKPS N/A 3 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A CAD Icon (for items table)
LSE300BRHRSS N/A 3 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A CAD Icon (for items table)
LSE300BXH N/A 3 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A CAD Icon (for items table)
LSE300BXHATL N/A 3 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A CAD Icon (for items table)
LSE300BXHFS N/A 3 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A CAD Icon (for items table)
LSE300BXHHTPS N/A 3 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A CAD Icon (for items table)
LSE300BXHKPS N/A 3 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A CAD Icon (for items table)
LSE300BXHRSS N/A 3 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A CAD Icon (for items table)
MSE300BRH N/A 3 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BRHATL N/A 3 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BRHFS N/A 3 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BRHHTPS N/A 3 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BRHKPS N/A 3 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BRHRSS N/A 3 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BXH N/A 3 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BXHATL N/A 3 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BXHFS N/A 3 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A N/A 3080 rpm N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »