Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE312BXH | N/A 3 3/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE312BXHATL | N/A 3 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE312BXHFS | N/A 3 3/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE312BXHHTPS | N/A 3 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE312BXHKPS | N/A 3 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE312BXHRSS | N/A 3 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| MSE312BRH | N/A 3 3/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE312BRHATL | N/A 3 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE312BRHFS | N/A 3 3/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE312BRHHTPS | N/A 3 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE312BRHKPS | N/A 3 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE312BRHRSS | N/A 3 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE312BXH | N/A 3 3/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE312BXHATL | N/A 3 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE312BXHFS | N/A 3 3/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE312BXHHTPS | N/A 3 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE312BXHKPS | N/A 3 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE312BXHRSS | N/A 3 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| HSM100BRH | N/A 100 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 146800 lbf653000 N | N/A 176025 lbf783000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| HSM100BRHATL | N/A 100 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 146800 lbf653000 N | N/A 176025 lbf783000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| HSM100BRHFS | N/A 100 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 146800 lbf653000 N | N/A 176025 lbf783000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| HSM100BRHHTPS | N/A 100 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 146800 lbf653000 N | N/A 176025 lbf783000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| HSM100BRHKPS | N/A 100 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 146800 lbf653000 N | N/A 176025 lbf783000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| HSM100BRHRSS | N/A 100 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 146800 lbf653000 N | N/A 176025 lbf783000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| HSM100BXH | N/A 100 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 146800 lbf653000 N | N/A 176025 lbf783000 N | N/A | N/A 1820 rpm |
N/A
|