COMPANY HEADER
Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM110BRHKPS N/A 110 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSM110BRHRSS N/A 110 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSM110BXH N/A 110 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSM110BXHATL N/A 110 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSM110BXHFS N/A 110 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSM110BXHHTPS N/A 110 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSM110BXHKPS N/A 110 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSM110BXHRSS N/A 110 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
MSM110BRH N/A 110 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSM110BRHATL N/A 110 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSM110BRHFS N/A 110 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSM110BRHHTPS N/A 110 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSM110BRHKPS N/A 110 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSM110BRHRSS N/A 110 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSM110BXH N/A 110 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
MSM110BXHATL N/A 110 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
MSM110BXHFS N/A 110 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
MSM110BXHHTPS N/A 110 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
MSM110BXHKPS N/A 110 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
MSM110BXHRSS N/A 110 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
MSE406BRH N/A 4.3750 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSE406BRHATL N/A 4.3750 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSE406BRHFS N/A 4.3750 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSE406BRHHTPS N/A 4.3750 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSE406BRHKPS N/A 4.3750 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »