Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE407BXHATL | N/A 4 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSE407BXHFS | N/A 4 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSE407BXHHTPS | N/A 4 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSE407BXHKPS | N/A 4 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSE407BXHRSS | N/A 4 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| HSE408BRH | N/A 4 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSE408BRHATL | N/A 4 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSE408BRHFS | N/A 4 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSE408BRHHTPS | N/A 4 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSE408BRHKPS | N/A 4 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSE408BRHRSS | N/A 4 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSE408BXH | N/A 4 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSE408BXHATL | N/A 4 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSE408BXHFS | N/A 4 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSE408BXHHTPS | N/A 4 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSE408BXHKPS | N/A 4 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSE408BXHRSS | N/A 4 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| LSE408BRH | N/A 4 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE408BRHATL | N/A 4 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE408BRHFS | N/A 4 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE408BRHHTPS | N/A 4 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE408BRHKPS | N/A 4 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE408BRHRSS | N/A 4 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE408BXH | N/A 4 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE408BXHATL | N/A 4 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|