Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE704BRHATL | N/A 7 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE704BRHFS | N/A 7 1/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE704BRHHTPS | N/A 7 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE704BRHKPS | N/A 7 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE704BRHRSS | N/A 7 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE704BXH | N/A 7 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE704BXHATL | N/A 7 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE704BXHFS | N/A 7 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE704BXHHTPS | N/A 7 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE704BXHKPS | N/A 7 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE704BXHRSS | N/A 7 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| MSE704BRH | N/A 7 1/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE704BRHATL | N/A 7 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE704BRHFS | N/A 7 1/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE704BRHHTPS | N/A 7 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE704BRHKPS | N/A 7 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE704BRHRSS | N/A 7 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE704BXH | N/A 7 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE704BXHATL | N/A 7 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE704BXHFS | N/A 7 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE704BXHHTPS | N/A 7 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE704BXHKPS | N/A 7 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE704BXHRSS | N/A 7 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| HSM190BRH | N/A 190 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSM190BRHATL | N/A 190 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSM190BRHFS | N/A 190 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSM190BRHHTPS | N/A 190 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSM190BRHKPS | N/A 190 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSM190BRHRSS | N/A 190 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSM190BXH | N/A 190 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSM190BXHATL | N/A 190 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSM190BXHFS | N/A 190 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSM190BXHHTPS | N/A 190 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSM190BXHKPS | N/A 190 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSM190BXHRSS | N/A 190 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| LSM190BRH | N/A 190 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSM190BRHATL | N/A 190 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSM190BRHFS | N/A 190 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSM190BRHHTPS | N/A 190 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSM190BRHKPS | N/A 190 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSM190BRHRSS | N/A 190 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSM190BXH | N/A 190 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSM190BXHATL | N/A 190 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSM190BXHFS | N/A 190 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSM190BXHHTPS | N/A 190 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSM190BXHKPS | N/A 190 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSM190BXHRSS | N/A 190 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| MSM190BRH | N/A 190 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSM190BRHATL | N/A 190 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSM190BRHFS | N/A 190 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|