Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM190BRHHTPS | N/A 190 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSM190BRHKPS | N/A 190 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSM190BRHRSS | N/A 190 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSM190BXH | N/A 190 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSM190BXHATL | N/A 190 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSM190BXHFS | N/A 190 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSM190BXHHTPS | N/A 190 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSM190BXHKPS | N/A 190 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSM190BXHRSS | N/A 190 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| HSE708BRH | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSE708BRHATL | N/A 7.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSE708BRHFS | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSE708BRHHTPS | N/A 7.5 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSE708BRHKPS | N/A 7.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSE708BRHRSS | N/A 7.5 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSE708BXH | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSE708BXHATL | N/A 7.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSE708BXHFS | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSE708BXHHTPS | N/A 7.5 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSE708BXHKPS | N/A 7.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSE708BXHRSS | N/A 7.5 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| LSE708BRH | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE708BRHATL | N/A 7.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE708BRHFS | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE708BRHHTPS | N/A 7.5 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE708BRHKPS | N/A 7.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE708BRHRSS | N/A 7.5 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE708BXH | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE708BXHATL | N/A 7.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE708BXHFS | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE708BXHHTPS | N/A 7.5 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE708BXHKPS | N/A 7.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE708BXHRSS | N/A 7.5 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| MSE708BRH | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE708BRHATL | N/A 7.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE708BRHFS | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE708BRHHTPS | N/A 7.5 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE708BRHKPS | N/A 7.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE708BRHRSS | N/A 7.5 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE708BXH | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE708BXHATL | N/A 7.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE708BXHFS | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE708BXHHTPS | N/A 7.5 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE708BXHKPS | N/A 7.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE708BXHRSS | N/A 7.5 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| HSM200BRH | N/A 200 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSM200BRHATL | N/A 200 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSM200BRHFS | N/A 200 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSM200BRHHTPS | N/A 200 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSM200BRHKPS | N/A 200 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|