Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE800BXHHTPS | N/A 8 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE800BXHKPS | N/A 8 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE800BXHRSS | N/A 8 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE800BXHATL | N/A 8 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| LSE800BXHATLE0302 | N/A 8 in | N/A Aluminium Triple Labyrinth | N/A Marine Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| HSE808BRH | N/A 8 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSE808BRHATL | N/A 8 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSE808BRHFS | N/A 8 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSE808BRHHTPS | N/A 8 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSE808BRHKPS | N/A 8 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSE808BRHRSS | N/A 8 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSE808BXH | N/A 8 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSE808BXHATL | N/A 8 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSE808BXHFS | N/A 8 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSE808BXHHTPS | N/A 8 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSE808BXHKPS | N/A 8 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSE808BXHRSS | N/A 8 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| LSE808BRH | N/A 8 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSE808BRHATL | N/A 8 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSE808BRHFS | N/A 8 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSE808BRHHTPS | N/A 8 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSE808BRHKPS | N/A 8 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSE808BRHRSS | N/A 8 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSE808BXH | N/A 8 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSE808BXHATL | N/A 8 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSE808BXHFS | N/A 8 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSE808BXHHTPS | N/A 8 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSE808BXHKPS | N/A 8 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSE808BXHRSS | N/A 8 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| MSE808BRH | N/A 8 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE808BRHATL | N/A 8 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE808BRHFS | N/A 8 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE808BRHHTPS | N/A 8 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE808BRHKPS | N/A 8 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE808BRHRSS | N/A 8 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE808BXH | N/A 8 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE808BXHATL | N/A 8 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE808BXHFS | N/A 8 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE808BXHHTPS | N/A 8 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE808BXHKPS | N/A 8 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE808BXHRSS | N/A 8 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| LSE808BXHATLE0302 | N/A 8 1/2 in | N/A Aluminium Triple Labyrinth | N/A Marine Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| HSM220BRH | N/A 220 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSM220BRHATL | N/A 220 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSM220BRHFS | N/A 220 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSM220BRHHTPS | N/A 220 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSM220BRHKPS | N/A 220 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSM220BRHRSS | N/A 220 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A 24594 lbf109400 N | N/A 760 rpm |
N/A
|
| HSM220BXH | N/A 220 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|
| HSM220BXHATL | N/A 220 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 374307 lbf1665000 N | N/A 551906 lbf2455000 N | N/A | N/A 760 rpm |
N/A
|