Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM45BRHRSS | N/A 45 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSM45BXH | N/A 45 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|
| LSM45BXHATL | N/A 45 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|
| LSM45BXHFS | N/A 45 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|
| LSM45BXHHTPS | N/A 45 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|
| LSM45BXHKPS | N/A 45 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|
| LSM45BXHRSS | N/A 45 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A
|
| MSM45BRH | N/A 45 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM45BRHATL | N/A 45 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM45BRHFS | N/A 45 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM45BRHHTPS | N/A 45 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM45BRHKPS | N/A 45 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM45BRHRSS | N/A 45 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM45BXH | N/A 45 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSM45BXHATL | N/A 45 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSM45BXHFS | N/A 45 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSM45BXHHTPS | N/A 45 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSM45BXHKPS | N/A 45 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSM45BXHRSS | N/A 45 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| LSE115BRH | N/A 1 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE115BRHATL | N/A 1 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE115BRHFS | N/A 1 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE115BRHHTPS | N/A 1 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE115BRHKPS | N/A 1 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|
| LSE115BRHRSS | N/A 1 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A
|