COMPANY HEADER
Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE504BXHRSS N/A 5 1/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A N/A 1450 rpm N/A CAD Icon (for items table)
HSM135BRH N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A CAD Icon (for items table)
HSM135BRHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A CAD Icon (for items table)
HSM135BRHFS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A CAD Icon (for items table)
HSM135BRHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A CAD Icon (for items table)
HSM135BRHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A CAD Icon (for items table)
HSM135BRHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A 13219 lbf58800 N N/A 1340 rpm N/A CAD Icon (for items table)
HSM135BXH N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A CAD Icon (for items table)
HSM135BXHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A CAD Icon (for items table)
HSM135BXHFS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A CAD Icon (for items table)
HSM135BXHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A CAD Icon (for items table)
HSM135BXHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A CAD Icon (for items table)
HSM135BXHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 208623 lbf928000 N N/A 284383 lbf1265000 N N/A N/A 1340 rpm N/A CAD Icon (for items table)
LSM135BRH N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD Icon (for items table)
LSM135BRHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD Icon (for items table)
LSM135BRHFS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD Icon (for items table)
LSM135BRHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD Icon (for items table)
LSM135BRHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD Icon (for items table)
LSM135BRHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD Icon (for items table)
LSM135BXH N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD Icon (for items table)
LSM135BXHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD Icon (for items table)
LSM135BXHFS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD Icon (for items table)
LSM135BXHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD Icon (for items table)
LSM135BXHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD Icon (for items table)
LSM135BXHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60 »