Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE508BRHHTPS | N/A 5 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE508BRHKPS | N/A 5 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE508BRHRSS | N/A 5 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE508BXH | N/A 5 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| MSE508BXHATL | N/A 5 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| MSE508BXHFS | N/A 5 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| MSE508BXHHTPS | N/A 5 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| MSE508BXHKPS | N/A 5 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| MSE508BXHRSS | N/A 5 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| HSM140BRH | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|
| HSM140BRHATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|
| HSM140BRHFS | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|
| HSM140BRHHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|
| HSM140BRHKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|
| HSM140BRHRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|
| HSM140BXH | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| HSM140BXHATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| HSM140BXHFS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| HSM140BXHHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| HSM140BXHKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| HSM140BXHRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| LSM140BRH | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSM140BRHATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSM140BRHFS | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSM140BRHHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|