Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM330BRHRSS | N/A 330 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSM330BXH | N/A 330 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSM330BXHATL | N/A 330 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSM330BXHFS | N/A 330 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSM330BXHHTPS | N/A 330 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSM330BXHKPS | N/A 330 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSM330BXHRSS | N/A 330 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| HSE1300BRH | N/A 13 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSE1300BRHATL | N/A 13 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSE1300BRHFS | N/A 13 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSE1300BRHHTPS | N/A 13 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSE1300BRHKPS | N/A 13 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSE1300BRHRSS | N/A 13 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSE1300BXH | N/A 13 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSE1300BXHATL | N/A 13 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSE1300BXHFS | N/A 13 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSE1300BXHHTPS | N/A 13 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSE1300BXHKPS | N/A 13 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSE1300BXHRSS | N/A 13 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| LSE1300BRH | N/A 13 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSE1300BRHATL | N/A 13 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSE1300BRHFS | N/A 13 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSE1300BRHHTPS | N/A 13 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSE1300BRHKPS | N/A 13 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSE1300BRHRSS | N/A 13 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSE1300BXH | N/A 13 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSE1300BXHATL | N/A 13 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSE1300BXHFS | N/A 13 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSE1300BXHHTPS | N/A 13 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSE1300BXHKPS | N/A 13 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSE1300BXHRSS | N/A 13 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| MSE1300BRH | N/A 13 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSE1300BRHATL | N/A 13 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSE1300BRHFS | N/A 13 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSE1300BRHHTPS | N/A 13 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSE1300BRHKPS | N/A 13 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSE1300BRHRSS | N/A 13 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSE1300BXH | N/A 13 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSE1300BXHATL | N/A 13 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSE1300BXHFS | N/A 13 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSE1300BXHHTPS | N/A 13 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSE1300BXHKPS | N/A 13 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSE1300BXHRSS | N/A 13 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| HSM340BRH | N/A 340 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM340BRHATL | N/A 340 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM340BRHFS | N/A 340 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM340BRHHTPS | N/A 340 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM340BRHKPS | N/A 340 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM340BRHRSS | N/A 340 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM340BXH | N/A 340 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|