Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM350BXHHTPS | N/A 350 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSM350BXHKPS | N/A 350 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSM350BXHRSS | N/A 350 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| HSE1400BRH | N/A 14 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSE1400BRHATL | N/A 14 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSE1400BRHFS | N/A 14 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSE1400BRHHTPS | N/A 14 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSE1400BRHKPS | N/A 14 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSE1400BRHRSS | N/A 14 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSE1400BXH | N/A 14 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|
| HSE1400BXHATL | N/A 14 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|
| HSE1400BXHFS | N/A 14 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|
| HSE1400BXHHTPS | N/A 14 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|
| HSE1400BXHKPS | N/A 14 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|
| HSE1400BXHRSS | N/A 14 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|
| LSE1400BRH | N/A 14 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSE1400BRHATL | N/A 14 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSE1400BRHFS | N/A 14 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSE1400BRHHTPS | N/A 14 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSE1400BRHKPS | N/A 14 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSE1400BRHRSS | N/A 14 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSE1400BXH | N/A 14 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A
|
| LSE1400BXHATL | N/A 14 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A
|
| LSE1400BXHFS | N/A 14 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A
|
| LSE1400BXHHTPS | N/A 14 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A
|
| LSE1400BXHKPS | N/A 14 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A
|
| LSE1400BXHRSS | N/A 14 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A
|
| MSE1400BRH | N/A 14 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSE1400BRHATL | N/A 14 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSE1400BRHFS | N/A 14 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSE1400BRHHTPS | N/A 14 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSE1400BRHKPS | N/A 14 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSE1400BRHRSS | N/A 14 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSE1400BXH | N/A 14 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSE1400BXHATL | N/A 14 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSE1400BXHFS | N/A 14 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSE1400BXHHTPS | N/A 14 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSE1400BXHKPS | N/A 14 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSE1400BXHRSS | N/A 14 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| HSM360BRH | N/A 360 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM360BRHATL | N/A 360 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM360BRHFS | N/A 360 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM360BRHHTPS | N/A 360 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM360BRHKPS | N/A 360 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM360BRHRSS | N/A 360 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM360BXH | N/A 360 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|
| HSM360BXHATL | N/A 360 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|
| HSM360BXHFS | N/A 360 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|
| HSM360BXHHTPS | N/A 360 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|
| HSM360BXHKPS | N/A 360 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|