Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE1600BRHRSS | N/A 16.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSE1600BXH | N/A 16.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSE1600BXHATL | N/A 16.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSE1600BXHFS | N/A 16.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSE1600BXHHTPS | N/A 16.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSE1600BXHKPS | N/A 16.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSE1600BXHRSS | N/A 16.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| MSE1600BRH | N/A 16.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSE1600BRHATL | N/A 16.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSE1600BRHFS | N/A 16.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSE1600BRHHTPS | N/A 16.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSE1600BRHKPS | N/A 16.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSE1600BRHRSS | N/A 16.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSE1600BXH | N/A 16.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSE1600BXHATL | N/A 16.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSE1600BXHFS | N/A 16.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSE1600BXHHTPS | N/A 16.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSE1600BXHKPS | N/A 16.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSE1600BXHRSS | N/A 16.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| HSM420BRH | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSM420BRHATL | N/A 420 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSM420BRHFS | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSM420BRHHTPS | N/A 420 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSM420BRHKPS | N/A 420 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSM420BRHRSS | N/A 420 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A
|
| HSM420BXH | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSM420BXHATL | N/A 420 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSM420BXHFS | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSM420BXHHTPS | N/A 420 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSM420BXHKPS | N/A 420 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| HSM420BXHRSS | N/A 420 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A
|
| LSM420BRH | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSM420BRHATL | N/A 420 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSM420BRHFS | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSM420BRHHTPS | N/A 420 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSM420BRHKPS | N/A 420 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSM420BRHRSS | N/A 420 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSM420BXH | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| LSM420BXHATL | N/A 420 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| LSM420BXHFS | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| LSM420BXHHTPS | N/A 420 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| LSM420BXHKPS | N/A 420 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| LSM420BXHRSS | N/A 420 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| MSM420BRH | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|
| MSM420BRHATL | N/A 420 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|
| MSM420BRHFS | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|
| MSM420BRHHTPS | N/A 420 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|
| MSM420BRHKPS | N/A 420 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|
| MSM420BRHRSS | N/A 420 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|
| MSM420BXH | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|