COMPANY HEADER
Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM160BRHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A 7419 lbf33000 N N/A 1320 rpm N/A CAD Icon (for items table)
LSM160BXH N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
LSM160BXHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
LSM160BXHFS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
LSM160BXHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
LSM160BXHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
LSM160BXHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
MSM160ABRHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSM160ABRH N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSM160ABRHFS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSM160ABRHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSM160ABRHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSM160ABRHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSM160ABXHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
MSM160BRH N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSM160BRHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSM160BRHFS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSM160BRHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSM160BRHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSM160BRHRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSM160BXH N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSM160BXHATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSM160BXHFS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSM160BXHHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSM160BXHKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
Unit of Measure
« 76 77 78 79 80 »