Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE607BRH | N/A 6 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE607BRHATL | N/A 6 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE607BRHFS | N/A 6 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE607BRHHTPS | N/A 6 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE607BRHKPS | N/A 6 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE607BRHRSS | N/A 6 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE607BXH | N/A 6 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE607BXHATL | N/A 6 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE607BXHFS | N/A 6 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE607BXHHTPS | N/A 6 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE607BXHKPS | N/A 6 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE607BXHRSS | N/A 6 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| HSE608BRH | N/A 6 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE608BRHATL | N/A 6 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE608BRHFS | N/A 6 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE608BRHHTPS | N/A 6 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE608BRHKPS | N/A 6 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE608BRHRSS | N/A 6 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE608BXH | N/A 6 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE608BXHATL | N/A 6 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE608BXHFS | N/A 6 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE608BXHHTPS | N/A 6 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE608BXHKPS | N/A 6 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE608BXHRSS | N/A 6 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| LSE608BRH | N/A 6 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|