Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE208BRHFS | N/A 2 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE208BRHHTPS | N/A 2 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE208BRHKPS | N/A 2 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE208BRHRSS | N/A 2 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE208BXH | N/A 2 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSE208BXHATL | N/A 2 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSE208BXHFS | N/A 2 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSE208BXHHTPS | N/A 2 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSE208BXHKPS | N/A 2 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSE208BXHRSS | N/A 2 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| LSM65BRH | N/A 65 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A
|
| LSM65BRHATL | N/A 65 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A
|
| LSM65BRHFS | N/A 65 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A
|
| LSM65BRHHTPS | N/A 65 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A
|
| LSM65BRHKPS | N/A 65 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A
|
| LSM65BRHRSS | N/A 65 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A
|
| LSM65BXH | N/A 65 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A
|
| LSM65BXHATL | N/A 65 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A
|
| LSM65BXHFS | N/A 65 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A
|
| LSM65BXHHTPS | N/A 65 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A
|
| LSM65BXHKPS | N/A 65 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A
|
| LSM65BXHRSS | N/A 65 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A
|
| MSM65BRH | N/A 65 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSM65BRHATL | N/A 65 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSM65BRHFS | N/A 65 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSM65BRHHTPS | N/A 65 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSM65BRHKPS | N/A 65 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSM65BRHRSS | N/A 65 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSM65BXH | N/A 65 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSM65BXHATL | N/A 65 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSM65BXHFS | N/A 65 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSM65BXHHTPS | N/A 65 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSM65BXHKPS | N/A 65 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| MSM65BXHRSS | N/A 65 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A
|
| LSE211BRH | N/A 2 11/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE211BRHATL | N/A 2 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE211BRHFS | N/A 2 11/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE211BRHHTPS | N/A 2 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE211BRHKPS | N/A 2 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE211BRHRSS | N/A 2 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE211BXH | N/A 2 11/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE211BXHATL | N/A 2 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE211BXHFS | N/A 2 11/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE211BXHHTPS | N/A 2 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE211BXHKPS | N/A 2 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE211BXHRSS | N/A 2 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| MSE211BRH | N/A 2 11/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A
|
| MSE211BRHATL | N/A 2 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A
|
| MSE211BRHFS | N/A 2 11/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A
|
| MSE211BRHHTPS | N/A 2 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A
|