Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM170ABRHKPS | N/A 170 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|
| LSM170ABRHRSS | N/A 170 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|
| LSM170ABXH | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM170ABXHATL | N/A 170 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM170ABXHFS | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM170ABXHHTPS | N/A 170 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM170ABXHKPS | N/A 170 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM170ABXHRSS | N/A 170 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM170BRH | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSM170BRHATL | N/A 170 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSM170BRHFS | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSM170BRHHTPS | N/A 170 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSM170BRHKPS | N/A 170 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSM170BRHRSS | N/A 170 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSM170BXH | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSM170BXHATL | N/A 170 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSM170BXHFS | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSM170BXHHTPS | N/A 170 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSM170BXHKPS | N/A 170 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSM170BXHRSS | N/A 170 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| MSM170BRH | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSM170BRHATL | N/A 170 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSM170BRHFS | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSM170BRHHTPS | N/A 170 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSM170BRHKPS | N/A 170 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|